??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3270163 - DP-PTRV 4
Bill of material
PHOENIX CONTACT 3270163
Product number of the Manufacturer
3270163
Short Description
Spacer plate
Long Description
Spacer plate, length: 63.6 mm, width: 8.3 mm, height: 54 mm, color: gray
Manufacturer Type Description
DP-PTRV 4
Preview
International product number
4046356796262
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
63.6 mm
net weight
0.007 kg
min. thickness
8.300 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4046356796262
Manufacturer product designation
Spacer plate
Manufacturer product description
Spacer plate, length: 63.6 mm, width: 8.3 mm, height: 54 mm, color: gray
Product type
DP-PTRV 4
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型