??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 23
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3262
Bill of material
3262.012
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Kugelfräser
Company Code
F
Tool Style Code
6
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
DIN 327
Standard Code Letter
K
Connection Code, Machine Side
Treatment
FPR, FDR
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Face Effective Cutting Edge Count
2
Peripheral Effective Cutting Edge Count
2
Flute Helix Hand
R
Section Radius
mm
Cutting Tool Material
HSSE
Coolant Exit Style Code
0
Aperçus 3D
3D
2D
Modèles CAO générés