??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3260157 - EB 2-25/PT
Bill of material
PHOENIX CONTACT 3260157
Product number of the Manufacturer
3260157
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 25 mm, color: red
Manufacturer Type Description
EB 2-25/PT
Preview
International product number
4046356779111
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
Assembly type
screwable
net weight
0.051 kg
Grid dimensions
25 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356779111
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 25 mm, color: red
Product type
EB 2-25/PT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models