??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3260128 - PTPOWER 95 P-3L/FE-F
Bill of material
PHOENIX CONTACT 3260128
Product number of the Manufacturer
3260128
Short Description
High-current terminal block
Long Description
High-current terminal block, blocked, with test socket, nom. voltage: 1000 V, nominal current: 232 A, connection method: PowerTurn connection, 1 level, Rated cross section: 95 mm², cross section: 25 mm² - 95 mm², mounting type: direct screw connection, color: gray/black-yellow
Manufacturer Type Description
PTPOWER 95 P-3L/FE-F
Preview
International product number
4055626327198
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
1000 V
Rated current [In] for the power loss specification
232 A
Min. line cross section, rigid
25 mm^2
rated current
232 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Plug terminal connection
Connection type 2
Plug terminal connection
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
Power loss per pole, current-dependent [PlIp]
7.540 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
100 mm
height at lowest possible mounting
99.800 mm
color
Color combinations
length
139.100 mm
net weight
0.835 kg
Max. line cross section, flexible
95 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm^2
Max. line cross section, rigid
95 mm^2
Min. line cross section, flexible
25 mm^2
GTIN
4055626327198
Manufacturer product designation
High-current terminal block
Manufacturer product description
High-current terminal block, blocked, with test socket, nom. voltage: 1000 V, nominal current: 232 A, connection method: PowerTurn connection, 1 level, Rated cross section: 95 mm², cross section: 25 mm² - 95 mm², mounting type: direct screw connection, color: gray/black-yellow
Product type
PTPOWER 95 P-3L/FE-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD