??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3260067 - EB 2-20/PT
Bill of material
PHOENIX CONTACT 3260067
Product number of the Manufacturer
3260067
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 20 mm, color: red
Manufacturer Type Description
EB 2-20/PT
Preview
International product number
4046356997980
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
net weight
0.027 kg
Grid dimensions
20 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356997980
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 20 mm, color: red
Product type
EB 2-20/PT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models