??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3260052 - PTPOWER 50-PE
Bill of material
PHOENIX CONTACT 3260052
Product number of the Manufacturer
3260052
Short Description
Ground terminal
Long Description
Ground terminal, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, 1 level, cross section: 10 mm² - 70 mm², mounting type: NS 35/15, color: green-yellow
Manufacturer Type Description
PTPOWER 50-PE
Preview
International product number
4046356998758
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Min. line cross section, rigid
10 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Spring pulley connection
Connection type 2
Plug terminal connection
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
20 mm
height at lowest possible mounting
101 mm
color
green-yellow
length
101 mm
Assembly type
Top-hat rail TH35
net weight
0.199 kg
Max. line cross section, flexible
70 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
min. connectable conductor cross-section multiple wire
10 mm^2
Max. line cross section, rigid
70 mm^2
Min. line cross section, flexible
10 mm^2
max. connectable conductor cross-section multiple wire
70 mm^2
PEN function possible
No
GTIN
4046356998758
Manufacturer product designation
Ground terminal
Manufacturer product description
Ground terminal, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, 1 level, cross section: 10 mm² - 70 mm², mounting type: NS 35/15, color: green-yellow
Product type
PTPOWER 50-PE
URI of the product
http://www.phoenixcontact.com/product/3260052
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models