??
Catalog navigation
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
Maxon Motor
Description
324954
Bill of material
320247_GP32HP2st
ORDERNO
absolute reduction
3650140
average backlash no load
1 °
axial play
max. 0.4 mm
direction of rotation, drive to output
=
gearhead length (l1)
61.5 mm
gearhead type
GP
mass inertia
0.7 gcm²
max. axial load (dynamic)
120 N
max. continuous input speed
8000 rpm
max. continuous torque
8 Nm
max. efficiency
60 %
max. force for press fits
120 N
max. intermittent input speed
8000 rpm
max. intermittent torque
12 Nm
max. motor shaft diameter
3 mm
max. radial load
300 N, 10 mm from flange
max. transmittable power (continuous)
7.3 W
max. transmittable power (intermittent)
11 W
number of autoclave cycles
0
number of stages
4
outer diameter
32 mm
radial play
max. 0.14 mm, 10 mm from flange
recommended temperature range
-40...+100 °C
reduction
913 1
version
High Power
weight
240 g
name
Previews
3D
2D
Baixar modelos em CAD