??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3249010 - D-MPT 2,5-F
Bill of material
PHOENIX CONTACT 3249010
Product number of the Manufacturer
3249010
Short Description
End cover
Long Description
End cover, length: 36 mm, height: 36 mm, color: gray
Manufacturer Type Description
D-MPT 2,5-F
Preview
International product number
4055626405056
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
color
Grey
height
36.0 mm
net weight
0.00356 kg
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626405056
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 36 mm, height: 36 mm, color: gray
Product type
D-MPT 2,5-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей