??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247983 - HC-RBO 12
Bill of material
PHOENIX CONTACT 3247983
Product number of the Manufacturer
3247983
Short Description
Covering hood
Long Description
Covering hood, length: 164 mm, width: 49 mm, height: 33 mm, color: gray
Manufacturer Type Description
HC-RBO 12
Preview
International product number
4046356586399
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356586399
Manufacturer product designation
Covering hood
Manufacturer product description
Covering hood, length: 164 mm, width: 49 mm, height: 33 mm, color: gray
Product type
HC-RBO 12
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
6
Quantity Scale
6
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
预览
3D
2D
下载CAD模型