您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3247975
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/20/3247975.prj},{NB=3247975},{MANUID=3247975},{BAH005=1500},{AAS574=192},{AAF726=192},{AAP403=2},{AAP530=1},{AAS575=6.270},{AAC820=-60},{AAC821=105},{BAC137=29},{BAC476=66},{BAA018=184},{AAF040=0.177},{AAO663=4046356725095},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85369010},{AAO676=3247975},{DESCSHORT=Bolt connection terminal block},{DESCLONG=Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, 1 level, Rated cross section: 70 mm², mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: black/yellow},{MANUTYPEDESC=RBO 8-FE-HC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247975 - RBO 8-FE-HC
Bill of material
PHOENIX CONTACT 3247975
Product number of the Manufacturer
3247975
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, 1 level, Rated cross section: 70 mm², mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: black/yellow
Manufacturer Type Description
RBO 8-FE-HC
Preview
rated voltage
1500
V
Rated current [In] for the power loss specification
192
A
rated current
192
A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
6.270
W
Min. operating temperature
-60
°C
Max. operating temperature
105
°C
Width of spacing
29
mm
height at lowest possible mounting
66
mm
color
black/yellow
length
184
mm
Assembly type
Top-hat rail TH35
net weight
0.177
kg
GTIN
4046356725095
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 192 A, connection method: Bolt connection, 1 level, Rated cross section: 70 mm², mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: black/yellow
Product type
RBO 8-FE-HC
GLN of manufacturer
4063151
International product number
4046356725095
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型