??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247971 - HC-RBO 10-FE
Bill of material
PHOENIX CONTACT 3247971
Product number of the Manufacturer
3247971
Short Description
Covering hood
Long Description
Covering hood, length: 144 mm, width: 41 mm, height: 33 mm, color: black/yellow
Manufacturer Type Description
HC-RBO 10-FE
Preview
International product number
4046356724395
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356724395
Manufacturer product designation
Covering hood
Manufacturer product description
Covering hood, length: 144 mm, width: 41 mm, height: 33 mm, color: black/yellow
Product type
HC-RBO 10-FE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
6
Quantity Scale
6
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models