??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247970 - HC-RBO 10
Bill of material
PHOENIX CONTACT 3247970
Product number of the Manufacturer
3247970
Short Description
Covering hood
Long Description
Covering hood, length: 115.2 mm, width: 40.8 mm, height: 67.7 mm, color: gray
Manufacturer Type Description
HC-RBO 10
Preview
International product number
4046356586382
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356586382
Manufacturer product designation
Covering hood
Manufacturer product description
Covering hood, length: 115.2 mm, width: 40.8 mm, height: 67.7 mm, color: gray
Product type
HC-RBO 10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
6
Quantity Scale
6
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD