??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247954 - S-MT
Bill of material
PHOENIX CONTACT 3247954
Product number of the Manufacturer
3247954
Short Description
Switching lock
Long Description
Switching lock, length: 10.5 mm, width: 3.5 mm, height: 23.1 mm, color: white
Manufacturer Type Description
S-MT
Preview
International product number
4046356587471
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356587471
Manufacturer product designation
Switching lock
Manufacturer product description
Switching lock, length: 10.5 mm, width: 3.5 mm, height: 23.1 mm, color: white
Product type
S-MT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD