??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247461 - UKH 70 1500V
Bill of material
PHOENIX CONTACT 3247461
Product number of the Manufacturer
3247461
Short Description
High-current terminal block
Long Description
High-current terminal block, nom. voltage: 1500 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 70 mm², cross section: 16 mm² - 95 mm², mounting type: NS 35/7,5, NS 35/15, NS 35/15-2,3, NS 32, color: gray
Manufacturer Type Description
UKH 70 1500V
Preview
rated voltage
1500 V
Rated current [In] for the power loss specification
192 A
Min. line cross section, rigid
16 mm^2
rated current
192 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
Power loss per pole, current-dependent [PlIp]
6.270 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
20.300 mm
height at lowest possible mounting
78.300 mm
color
Grey
length
70.400 mm
Assembly type
Top-hat rail TH35
net weight
0.148 kg
Max. line cross section, flexible
70 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
70 mm^2
min. connectable conductor cross-section multiple wire
16 mm^2
Max. line cross section, rigid
95 mm^2
Min. line cross section, flexible
25 mm^2
max. connectable conductor cross-section multiple wire
25 mm^2
GTIN
4055626136684
Manufacturer product designation
High-current terminal block
Manufacturer product description
High-current terminal block, nom. voltage: 1500 V, nominal current: 192 A, connection method: Screw connection, Rated cross section: 70 mm², cross section: 16 mm² - 95 mm², mounting type: NS 35/7,5, NS 35/15, NS 35/15-2,3, NS 32, color: gray
Product type
UKH 70 1500V
GLN of manufacturer
4063151
International product number
4055626136684
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85359000
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models