??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247434 - UKH 150 1500V BU
Bill of material
PHOENIX CONTACT 3247434
Product number of the Manufacturer
3247434
Short Description
High-current terminal block
Long Description
High-current terminal block, nom. voltage: 1500 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², mounting type: NS 35/15, NS 32, color: blue
Manufacturer Type Description
UKH 150 1500V BU
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
100 mm
International product number
4055626136608
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
1500 V
Rated current [In] for the power loss specification
309 A
Min. line cross section, rigid
35 mm^2
rated current
309 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
Power loss per pole, current-dependent [PlIp]
9.550 W
Width of spacing
31 mm
height at lowest possible mounting
100.000 mm
color
Blue
Assembly type
Top-hat rail TH35
net weight
0.377 kg
Max. line cross section, flexible
150 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
150 mm^2
min. connectable conductor cross-section multiple wire
25 mm^2
Max. line cross section, rigid
150 mm^2
Min. line cross section, flexible
50 mm^2
max. connectable conductor cross-section multiple wire
50 mm^2
GTIN
4055626136608
Manufacturer product designation
High-current terminal block
Manufacturer product description
High-current terminal block, nom. voltage: 1500 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², mounting type: NS 35/15, NS 32, color: blue
Product type
UKH 150 1500V BU
URI of the product
http://www.phoenixcontact.com/product/3247434
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
3
Quantity Scale
3
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models