??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3247056 - UKH 240-FE
Lista materiale
PHOENIX CONTACT 3247056
Product number of the Manufacturer
3247056
Description short
Morsetti di potenza
Description long
Morsetti di potenza, tensione nominale: 1000 V, corrente nominale: 415 A, numero di connessioni: 2, tipo di connessione: Connessione a vite, Sezione di dimensionamento: 240 mm², sezione: 70 mm² - 240 mm², tipo di montaggio: NS 35/15, NS 32, colore: nero/giallo
Manufacturer Type Description
UKH 240-FE
Preview
rated voltage
1000 V
Rated current [In] for the power loss specification
415 A
Min. line cross section, rigid
70 mm^2
rated current
415 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
70 mm^2
Power loss per pole, current-dependent [PlIp]
13.780 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
36 mm
height at lowest possible mounting
129 mm
color
black/yellow
length
100 mm
Assembly type
Top-hat rail TH35
net weight
0.486 kg
Max. line cross section, flexible
240 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
185 mm^2
min. connectable conductor cross-section multiple wire
35 mm^2
Max. line cross section, rigid
240 mm^2
Min. line cross section, flexible
70 mm^2
max. connectable conductor cross-section multiple wire
95 mm^2
GTIN
4046356707220
Manufacturer product designation
Morsetti di potenza
Manufacturer product description
High-current terminal block, nom. voltage: 1000 V, nominal current: 415 A, connection method: Screw connection, Rated cross section: 240 mm², cross section: 70 mm² - 240 mm², mounting type: NS 35/15, NS 32, color: black/yellow
Product type
UKH 240-FE
GLN of manufacturer
4063151
GTIN-Code
4046356707220
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
3
Quantity Scale
3
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD