??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3246858 - PS 6-VT-SD
Bill of material
PHOENIX CONTACT 3246858
Product number of the Manufacturer
3246858
Short Description
Test disconnectors
Long Description
Test disconnectors, contacts after the signal isolation, nom. voltage: 250 V, nominal current: 6 A, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm²- 2.5 mm², color: red
Manufacturer Type Description
PS 6-VT-SD
Preview
International product number
4046356915175
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
24
rated voltage
250 V
Rated current [In] for the power loss specification
6 A
Min. line cross section, rigid
0.500 mm^2
rated current
6 A
Combustibility class
V0
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Width of spacing
6.200 mm
height at lowest possible mounting
78.700 mm
color
red
length
39.300 mm
net weight
0.009 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4046356915175
Manufacturer product designation
Test disconnectors
Manufacturer product description
Test disconnectors, contacts after the signal isolation, nom. voltage: 250 V, nominal current: 6 A, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm²- 2.5 mm², color: red
Product type
PS 6-VT-SD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models