??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3246856 - PS 6-DI-SD
Bill of material
PHOENIX CONTACT 3246856
Product number of the Manufacturer
3246856
Short Description
Isolating plugs
Long Description
Isolating plugs, with dedicated disconnect function, length: 39.3 mm, width: 6.2 mm, height: 78.3 mm, number of positions: 1, color: gray
Manufacturer Type Description
PS 6-DI-SD
Preview
International product number
4046356915182
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
24
GTIN
4046356915182
Manufacturer product designation
Isolating plugs
Manufacturer product description
Isolating plugs, with dedicated disconnect function, length: 39.3 mm, width: 6.2 mm, height: 78.3 mm, number of positions: 1, color: gray
Product type
PS 6-DI-SD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели