??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3245134 - SCBI 10-8,15
Lista materiale
PHOENIX CONTACT 3245134
Product number of the Manufacturer
3245134
Short Description
Screw bridge
Long Description
Screw bridge, with insulating collar, pitch: 8.2 mm, color: silver
Manufacturer Type Description
SCBI 10-8,15
Preview
International product number
4046356574211
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.022 kg
Grid dimensions
8.200 mm
Design
Cross connector
Insulation present
No
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4046356574211
Manufacturer product designation
Screw bridge
Manufacturer product description
Screw bridge, with insulating collar, pitch: 8.2 mm, color: silver
Product type
SCBI 10-8,15
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
IN
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD