??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3245053 - UTN 16
Bill of material
PHOENIX CONTACT 3245053
Product number of the Manufacturer
3245053
Short Description
N disconnect terminal block
Long Description
N disconnect terminal block, Assembly instruction: In order to securely fix the neutral busbar in place, support brackets must be placed at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips. The corresponding support brackets can be found at phoenixcontact.com/products, for neutral conductor disconnection, nom. voltage: 400 V, nominal current: 76 A, Screw connection, Rated cross section: 16 mm², cross section: 6 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Manufacturer Type Description
UTN 16
Preview
rated voltage
400 V
Min. line cross section, rigid
6 mm^2
Combustibility class
V2
material of insulation
Polyamide
min. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
Power loss per pole, current-dependent [PlIp]
2.430 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
12.200 mm
height at lowest possible mounting
49.900 mm
color
Blue
length
55 mm
Assembly type
NS 35/7,5, NS 35/15
net weight
0.031 kg
Max. line cross section, flexible
16 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
min. connectable conductor cross-section multiple wire
2.500 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
6 mm^2
max. connectable conductor cross-section multiple wire
10 mm^2
Number of contact points
2
Connector base required
No
GTIN
4046356299008
Manufacturer product designation
N disconnect terminal block
Manufacturer product description
N disconnect terminal block, Assembly instruction: In order to securely fix the neutral busbar in place, support brackets must be placed at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips. The corresponding support brackets can be found at phoenixcontact.net/products, for neutral conductor disconnection, nom. voltage: 400 V, nominal current: 76 A, Screw connection, Rated cross section: 16 mm², cross section: 6 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Product type
UTN 16
GLN of manufacturer
4063151
International product number
4046356299008
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models