您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3244632
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/20/3244632.prj},{NB=3244632},{MANUID=3244632},{AAC820=-60},{AAC821=105},{BAA018=164},{BAH005=1000},{AAS574=520},{AAF726=520},{AAP403=2},{AAP530=1},{AAS575=16.220},{BAC137=54.800},{BAC476=164.000},{AAF040=0.572},{AAO663=4046356724487},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85369010},{AAO676=3244632},{DESCSHORT=Bolt connection terminal block},{DESCLONG=Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 520 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, 1 level, Rated cross section: 300 mm², mounting type: NS 35/7,5, NS 35/15, color: blue},{MANUTYPEDESC=RBO 16 BU}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3244632 - RBO 16 BU
Bill of material
PHOENIX CONTACT 3244632
Product number of the Manufacturer
3244632
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 520 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, 1 level, Rated cross section: 300 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Manufacturer Type Description
RBO 16 BU
Preview
Min. operating temperature
-60
°C
Max. operating temperature
105
°C
length
164
mm
International product number
4046356724487
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000
V
Rated current [In] for the power loss specification
520
A
rated current
520
A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
16.220
W
Width of spacing
54.800
mm
height at lowest possible mounting
164.000
mm
color
Blue
Assembly type
Top-hat rail TH35
net weight
0.572
kg
GTIN
4046356724487
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 520 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, 1 level, Rated cross section: 300 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Product type
RBO 16 BU
URI of the product
http://www.phoenixcontact.com/product/3244632
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型