??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3244149 - MSB 2,5-NS 35-PE BD:PE
Bill of material
PHOENIX CONTACT 3244149
Product number of the Manufacturer
3244149
Short Description
Mini ground terminal block
Long Description
Mini ground terminal block, number of connections: 2, connection method: Spring-cage connection, 1 level, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Manufacturer Type Description
MSB 2,5-NS 35-PE BD:PE
Preview
Min. line cross section, rigid
0.080 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
22 mm
color
green-yellow
length
42.700 mm
Assembly type
Top-hat rail TH35
net weight
0.006 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.080 mm^2
GTIN
4046356862028
Manufacturer product designation
Mini ground terminal block
Manufacturer product description
Mini ground terminal block, number of connections: 2, connection method: Spring-cage connection, 1 level, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product type
MSB 2,5-NS 35-PE BD:PE
GLN of manufacturer
4063151
International product number
4046356862028
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models