??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3244 - TopTherm filter-and-fan units with EC technology - air throughput 700 m³/h
Bill of material
3244.500 (2)
Model No.
3244.500
Detail
PDF Catalog
PDF Catalog
Designation 1
TopTherm filter-and-fan units with EC technology
Designation 2
air throughput 700 m³/h
Width
323 mm
Height
323 mm
Depth
25 mm
Depth
130.5 mm
air throughput (unimpeded)
7000 m³/h
rated operating voltage
200-240V, 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Gewicht
2.700 kg
Previews
3D
Dimension
2D
Download CAD models