??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241230 - WP-CN PA PG36 BK
Bill of material
PHOENIX CONTACT 3241230
Product number of the Manufacturer
3241230
Short Description
Nut
Long Description
Nut, material: Polyamide fiberglass reinforced, for threads Pg36, color: black
Manufacturer Type Description
WP-CN PA PG36 BK
Preview
International product number
4046356868105
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
color
Black
Without halogens
No
material
Polyamide (PA)
Surface
Polyamide fiberglass reinforced
Material
Plastic
Type of surface
Polyamide fiberglass reinforced
thread form type
PG
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
Pg36
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356868105
Manufacturer product designation
Nut
Manufacturer product description
Nut, material: Polyamide fiberglass reinforced, for threads Pg36, color: black
Product type
WP-CN PA PG36 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD