??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241228 - WP-CN PA PG21 BK
Bill of material
PHOENIX CONTACT 3241228
Product number of the Manufacturer
3241228
Short Description
Nut
Long Description
Nut, material: Polyamide fiberglass reinforced, for threads Pg21, color: black
Manufacturer Type Description
WP-CN PA PG21 BK
Preview
International product number
4046356868082
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
color
Black
Without halogens
No
material
Polyamide (PA)
Surface
Polyamide fiberglass reinforced
Material
Plastic
Type of surface
Polyamide fiberglass reinforced
thread form type
PG
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
Pg21
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356868082
Manufacturer product designation
Nut
Manufacturer product description
Nut, material: Polyamide fiberglass reinforced, for threads Pg21, color: black
Product type
WP-CN PA PG21 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드