??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241224 - WP-CN PA PG7 BK
Bill of material
PHOENIX CONTACT 3241224
Product number of the Manufacturer
3241224
Short Description
Nut
Long Description
Nut, material: Polyamide fiberglass reinforced, for threads Pg7, color: black
Manufacturer Type Description
WP-CN PA PG7 BK
Preview
International product number
4046356867641
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
color
Black
Without halogens
No
material
Polyamide (PA)
Surface
Polyamide fiberglass reinforced
Material
Plastic
Type of surface
Polyamide fiberglass reinforced
thread form type
PG
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
Pg7
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356867641
Manufacturer product designation
Nut
Manufacturer product description
Nut, material: Polyamide fiberglass reinforced, for threads Pg7, color: black
Product type
WP-CN PA PG7 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models