??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3241154 - WP-CN BRASS PG11
Lista materiale
PHOENIX CONTACT 3241154
Product number of the Manufacturer
3241154
Short Description
Nut
Long Description
Nut, material: Brass, nickel-plated, for threads Pg11, color: silver
Manufacturer Type Description
WP-CN BRASS PG11
Preview
International product number
4046356785600
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
color
silver
Without halogens
No
material
brass nickel-plated
Surface
Brass, nickel-plated
Material
Brass
Type of surface
Brass, nickel-plated
thread form type
PG
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
Pg11
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356785600
Manufacturer product designation
Nut
Manufacturer product description
Nut, material: Brass, nickel-plated, for threads Pg11, color: silver
Product type
WP-CN BRASS PG11
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
74153300
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD