??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241123 - WG-S HF 150
Bill of material
PHOENIX CONTACT 3241123
Product number of the Manufacturer
3241123
Short Description
Spiral tube
Long Description
Spiral tube, transparent
Manufacturer Type Description
WG-S HF 150
Preview
International product number
4046356717526
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
Min. operating temperature
-50 °C
Max. operating temperature
85 °C
color
Transparent
Without halogens
Yes
material
Plastic
max. bundle diameter
150 mm
Material
Plastic
nominal diameter
22.200 mm
Wall thickness
1.400 mm
fire resistant properties
according to UL94 HB
min. bundle diameter
25 mm
width of filament
150 mm
GTIN
4046356717526
Manufacturer product designation
Spiral tube
Manufacturer product description
Spiral hose, for easy bundling and guiding of cables and conductors, offers protection against slight mechanical strain
Product type
WG-S HF 150
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。