??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241104 - WG-D HF 12,7 BK
Bill of material
PHOENIX CONTACT 3241104
Product number of the Manufacturer
3241104
Short Description
Cable driller
Long Description
Cable driller, black
Manufacturer Type Description
WG-D HF 12,7 BK
Preview
International product number
4046356717335
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
width
12.700 mm
Thickness
2 mm
color
Black
length
30.500 mm
Without halogens
Yes
max. operating ambient temperature
85 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
85 °C
UL approval present
No
min. mounting temperature range
-10 °C
VG approval present
No
tie thickness
2 mm
max. bundle diameter
12.700 mm
length of belt
30.500 mm
Material
Plastic
Tensile strength
0 N/m^2
band closure
double lock head
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Twist
minimum holding force
0 N
max. mounting temperature range
60 °C
GTIN
4046356717335
Manufacturer product designation
Cable driller
Manufacturer product description
Cable drillers, for fast and tool-free bundling of conductors and cables, removable and reusable
Product type
WG-D HF 12,7 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
500
Quantity Scale
500
Customs tariff number
39269097
Country of origin
TW
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作