??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240835 - WT-UV HF 4,5X290 BK
Bill of material
PHOENIX CONTACT 3240835
Product number of the Manufacturer
3240835
Short Description
Cable tie
Long Description
Cable tie, black
Manufacturer Type Description
WT-UV HF 4,5X290 BK
Preview
International product number
4046356705837
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
4.500 mm
Thickness
1.400 mm
color
Black
length
290 mm
Without halogens
Yes
max. operating ambient temperature
105 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
105 °C
UL approval present
No
min. mounting temperature range
-10 °C
VG approval present
Yes
tie thickness
1.400 mm
max. bundle diameter
79 mm
length of belt
290 mm
Material
Plastic
Tensile strength
220 N/m^2
band closure
plastic lip/-cam
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
220 N
max. mounting temperature range
60 °C
GTIN
4046356705837
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders for quick and permanent fastening, UV-resistant and weatherproof (ISO 4892_QUV-B 600 h)
Product type
WT-UV HF 4,5X290 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
HR
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça