??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240827 - WT-STEEL SH 7,9X259
Bill of material
PHOENIX CONTACT 3240827
Product number of the Manufacturer
3240827
Short Description
Cable tie
Long Description
Cable tie, silver
Manufacturer Type Description
WT-STEEL SH 7,9X259
Preview
International product number
4046356705752
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
width
7.900 mm
Thickness
0.260 mm
color
Silver
length
259 mm
Without halogens
Yes
max. operating ambient temperature
538 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-80 °C
max. operating temperature range
538 °C
UL approval present
No
min. mounting temperature range
-80 °C
VG approval present
No
tie thickness
0.260 mm
max. bundle diameter
69 mm
length of belt
259 mm
Material
Stainless steel
Tensile strength
1335 N/m^2
band closure
ball latch
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
1335 N
max. mounting temperature range
538 °C
GTIN
4046356705752
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders, made from rust-free stainless steel (AISI 316), suitable for the harshest of ambient conditions (for example, salt water), with ball lock, for quick and secure bundling and fastening
Product type
WT-STEEL SH 7,9X259
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73269098
Country of origin
GB
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat