??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240811 - WT-STEEL S 4,6X520
Bill of material
PHOENIX CONTACT 3240811
Product number of the Manufacturer
3240811
Short Description
Cable tie
Long Description
Cable tie, silver
Manufacturer Type Description
WT-STEEL S 4,6X520
Preview
International product number
4046356705592
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
width
4.600 mm
Thickness
0.260 mm
color
Silver
length
520 mm
Without halogens
Yes
max. operating ambient temperature
538 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-80 °C
max. operating temperature range
538 °C
UL approval present
No
min. mounting temperature range
-80 °C
VG approval present
No
tie thickness
0.260 mm
max. bundle diameter
152 mm
length of belt
520 mm
Material
Stainless steel
Tensile strength
890 N/m^2
band closure
ball latch
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
890 N
max. mounting temperature range
538 °C
GTIN
4046356705592
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders, made from rust-free stainless steel (AISI 304), suitable for harsh ambient conditions, with ball lock, for quick and secure bundling and fastening
Product type
WT-STEEL S 4,6X520
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73269098
Country of origin
GB
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania