??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240808 - WT-STEEL S 4,6X201
Bill of material
PHOENIX CONTACT 3240808
Product number of the Manufacturer
3240808
Short Description
Cable tie
Long Description
Cable tie, silver
Manufacturer Type Description
WT-STEEL S 4,6X201
Preview
International product number
4046356705462
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
4.600 mm
Thickness
0.260 mm
color
Silver
length
201 mm
Without halogens
Yes
max. operating ambient temperature
538 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-80 °C
max. operating temperature range
538 °C
UL approval present
No
min. mounting temperature range
-80 °C
VG approval present
No
tie thickness
0.260 mm
max. bundle diameter
50 mm
length of belt
201 mm
Material
Stainless steel
Tensile strength
890 N/m^2
band closure
ball latch
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
890 N
max. mounting temperature range
538 °C
GTIN
4046356705462
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders, made from rust-free stainless steel (AISI 304), suitable for harsh ambient conditions, with ball lock, for quick and secure bundling and fastening
Product type
WT-STEEL S 4,6X201
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73269098
Country of origin
GB
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part