??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240803 - WT-R HF 4,8X200
Bill of material
PHOENIX CONTACT 3240803
Product number of the Manufacturer
3240803
Short Description
Cable tie
Long Description
Cable tie, transparent
Manufacturer Type Description
WT-R HF 4,8X200
Preview
International product number
4046356705417
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
4.800 mm
Thickness
1.400 mm
color
Transparent
length
200 mm
Without halogens
Yes
max. operating ambient temperature
85 °C
type of mounting
split anchor
USP information
No
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
85 °C
UL approval present
No
min. mounting temperature range
-10 °C
VG approval present
No
tie thickness
1.400 mm
max. bundle diameter
50 mm
length of belt
200 mm
Material
Plastic
Tensile strength
220 N/m^2
band closure
plastic lip/-cam
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
220 N
max. mounting temperature range
60 °C
GTIN
4046356705417
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders, with molded body-bound rivet, also ideally suited to restricted installation dimensions
Product type
WT-R HF 4,8X200
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.