??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240796 - WT-ID HF 3,5X200 BU
Bill of material
PHOENIX CONTACT 3240796
Product number of the Manufacturer
3240796
Short Description
Cable tie
Long Description
Cable tie, blue
Manufacturer Type Description
WT-ID HF 3,5X200 BU
Preview
International product number
4046356705240
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
3.500 mm
Thickness
1.200 mm
color
Blue
length
200 mm
Without halogens
Yes
max. operating ambient temperature
85 °C
type of mounting
without
USP information
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
85 °C
UL approval present
No
min. mounting temperature range
-10 °C
VG approval present
No
tie thickness
1.200 mm
max. bundle diameter
50 mm
length of belt
200 mm
Material
Plastic
Tensile strength
130 N/m^2
band closure
plastic lip/-cam
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
130 N
max. mounting temperature range
60 °C
GTIN
4046356705240
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders for quick and secure fastening, can be detected using metallic pigments
Product type
WT-ID HF 3,5X200 BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
IT
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part