??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240795 - WT-ID HF 3,5X140 BU
Bill of material
PHOENIX CONTACT 3240795
Product number of the Manufacturer
3240795
Short Description
Cable tie
Long Description
Cable tie, blue
Manufacturer Type Description
WT-ID HF 3,5X140 BU
Preview
International product number
4046356705233
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
3.500 mm
Thickness
1.030 mm
color
Blue
length
140 mm
Without halogens
Yes
max. operating ambient temperature
85 °C
type of mounting
without
USP information
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
85 °C
UL approval present
No
min. mounting temperature range
-10 °C
VG approval present
No
tie thickness
1.030 mm
max. bundle diameter
35 mm
length of belt
140 mm
Material
Plastic
Tensile strength
130 N/m^2
band closure
plastic lip/-cam
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
130 N
max. mounting temperature range
60 °C
GTIN
4046356705233
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders for quick and secure fastening, can be detected using metallic pigments
Product type
WT-ID HF 3,5X140 BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
IT
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.