??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240792 - WT-HT HF 7,8X365
Bill of material
PHOENIX CONTACT 3240792
Product number of the Manufacturer
3240792
Short Description
Cable tie
Long Description
Cable tie, transparent
Manufacturer Type Description
WT-HT HF 7,8X365
Preview
International product number
4046356705202
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
width
7.800 mm
Thickness
1.800 mm
color
Transparent
length
365 mm
Without halogens
Yes
max. operating ambient temperature
125 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
125 °C
UL approval present
No
min. mounting temperature range
-10 °C
VG approval present
No
tie thickness
1.800 mm
max. bundle diameter
100 mm
length of belt
365 mm
Material
Plastic
Tensile strength
540 N/m^2
band closure
plastic lip/-cam
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
540 N
max. mounting temperature range
60 °C
GTIN
4046356705202
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders for quick and secure bundling, heat stabilized to 125°C (also up to 145°C for brief periods)
Product type
WT-HT HF 7,8X365
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
IT
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作