??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240748 - WT-HF 3,6X200
Bill of material
PHOENIX CONTACT 3240748
Product number of the Manufacturer
3240748
Short Description
Cable tie
Long Description
Cable tie, transparent
Manufacturer Type Description
WT-HF 3,6X200
Preview
International product number
4046356704649
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
3.600 mm
Thickness
1.100 mm
color
Transparent
length
200 mm
Without halogens
Yes
max. operating ambient temperature
85 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
85 °C
UL approval present
Yes
min. mounting temperature range
-10 °C
VG approval present
No
tie thickness
1.100 mm
max. bundle diameter
50 mm
length of belt
200 mm
Material
Plastic
Tensile strength
130 N/m^2
band closure
plastic lip/-cam
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
130 N
max. mounting temperature range
60 °C
GTIN
4046356704649
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders for quick and secure bundling, standard version
Product type
WT-HF 3,6X200
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
IT
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part