??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240741 - WT-HF 2,6X200 BK
Bill of material
PHOENIX CONTACT 3240741
Product number of the Manufacturer
3240741
Short Description
Cable tie
Long Description
Cable tie, black
Manufacturer Type Description
WT-HF 2,6X200 BK
Preview
International product number
4046356704571
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
2.600 mm
Thickness
1.100 mm
color
Black
length
200 mm
Without halogens
Yes
max. operating ambient temperature
85 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
85 °C
UL approval present
Yes
min. mounting temperature range
-10 °C
VG approval present
No
tie thickness
1.100 mm
max. bundle diameter
52 mm
length of belt
200 mm
Material
Plastic
Tensile strength
80 N/m^2
band closure
plastic lip/-cam
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
80 N
max. mounting temperature range
60 °C
GTIN
4046356704571
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders for quick and secure bundling, standard version
Product type
WT-HF 2,6X200 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
IT
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作