??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240733 - WT-HF 2,5X98 BK
Bill of material
PHOENIX CONTACT 3240733
Product number of the Manufacturer
3240733
Short Description
Cable tie
Long Description
Cable tie, black
Manufacturer Type Description
WT-HF 2,5X98 BK
Preview
International product number
4046356704496
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
2.500 mm
Thickness
1 mm
color
Black
length
98 mm
Without halogens
Yes
max. operating ambient temperature
85 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
85 °C
UL approval present
Yes
min. mounting temperature range
-10 °C
VG approval present
No
tie thickness
1 mm
max. bundle diameter
21 mm
length of belt
98 mm
Material
Plastic
Tensile strength
80 N/m^2
band closure
plastic lip/-cam
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
No
MIL approval present
Yes
type of anchorage or assembly
Cannot be removed
minimum holding force
80 N
max. mounting temperature range
60 °C
GTIN
4046356704496
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders for quick and secure bundling, standard version
Product type
WT-HF 2,5X98 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part