??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240717 - WT-D HF 7,5X350 BK
Bill of material
PHOENIX CONTACT 3240717
Product number of the Manufacturer
3240717
Short Description
Cable tie
Long Description
Cable tie, black
Manufacturer Type Description
WT-D HF 7,5X350 BK
Preview
International product number
4046356704335
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
7.500 mm
Thickness
1.250 mm
color
Black
length
350 mm
Without halogens
Yes
max. operating ambient temperature
80 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
80 °C
UL approval present
No
min. mounting temperature range
-10 °C
VG approval present
No
tie thickness
1.250 mm
max. bundle diameter
100 mm
length of belt
350 mm
Material
Plastic
Tensile strength
220 N/m^2
band closure
plastic lip/-cam
Seal present
Yes
UV-stable (according to ASTM D6779)
No
solvable fastener present
Yes
MIL approval present
Yes
type of anchorage or assembly
Can be removed
minimum holding force
220 N
max. mounting temperature range
60 °C
GTIN
4046356704335
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders ideal for temporary fastening, with locking release, removable
Product type
WT-D HF 7,5X350 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part