??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240712 - WT-D HF 7,5X200
Bill of material
PHOENIX CONTACT 3240712
Product number of the Manufacturer
3240712
Short Description
Cable tie
Long Description
Cable tie, transparent
Manufacturer Type Description
WT-D HF 7,5X200
Preview
International product number
4046356704212
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
width
7.500 mm
Thickness
1.250 mm
color
Transparent
length
200 mm
Without halogens
Yes
material
Polyamide (PA)
max. operating ambient temperature
80 °C
type of mounting
without
USP information
No
Design of contents with packing
min. operating temperature range
-40 °C
max. operating temperature range
80 °C
UL approval present
No
min. mounting temperature range
-10 °C
VG approval present
No
tie thickness
1.250 mm
max. bundle diameter
50 mm
length of belt
200 mm
Material
Plastic
Tensile strength
220 N/m^2
band closure
plastic lip/-cam
Seal present
Yes
UV-stable (according to ASTM D6779)
No
text strip
without
solvable fastener present
Yes
MIL approval present
Yes
type of anchorage or assembly
Can be removed
minimum holding force
220 N
max. mounting temperature range
60 °C
GTIN
4046356704212
Manufacturer product designation
Cable tie
Manufacturer product description
Cable binders ideal for temporary fastening, with locking release, removable
Product type
WT-D HF 7,5X200
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania