??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240711 - WT-BASE R HF 8
Bill of material
PHOENIX CONTACT 3240711
Product number of the Manufacturer
3240711
Short Description
Cable binder base
Long Description
Cable binder base, transparent
Manufacturer Type Description
WT-BASE R HF 8
Preview
International product number
4046356704281
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
20.500 mm
height
18.500 mm
color
Transparent
length
10 mm
Weight of the individual packaging
0 g
Foil weight portion of the individual packaging
5 g
Cardboard weight portion of the individual packaging
0 g
Polystyrene weight portion of the individual packaging
0 g
min. operating temperature range
-40 °C
max. operating temperature range
85 °C
suitable for max. bundle diameter
20.500 mm
diameter mounting hole
6.500 mm
suitable for max. cable tie width
9.500 mm
GTIN
4046356704281
Manufacturer product designation
Cable binder base
Manufacturer product description
Cable binder base, for cable binders of up to 8 mm, with molded body-bound rivet, 6.5 mm drilling diameter, for material thicknesses up to 3 mm
Product type
WT-BASE R HF 8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
TW
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part