??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240710 - WT-BASE P HF 9,5 BK
Bill of material
PHOENIX CONTACT 3240710
Product number of the Manufacturer
3240710
Short Description
Cable binder base
Long Description
Cable binder base, black
Manufacturer Type Description
WT-BASE P HF 9,5 BK
Preview
International product number
4046356704274
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
13 mm
height
43 mm
color
Black
length
20 mm
Weight of the individual packaging
0 g
Foil weight portion of the individual packaging
5 g
Cardboard weight portion of the individual packaging
0 g
Polystyrene weight portion of the individual packaging
0 g
min. operating temperature range
-10 °C
max. operating temperature range
65 °C
suitable for max. bundle diameter
20 mm
diameter mounting hole
8 mm
suitable for max. cable tie width
9.500 mm
GTIN
4046356704274
Manufacturer product designation
Cable binder base
Manufacturer product description
Cable binder base, for cable binders of up to 9.5 mm, with fins, 8 mm drilling diameter, can be knocked in
Product type
WT-BASE P HF 9,5 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
IT
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok