??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240709 - WT-BASE LS HF 6 BK
Bill of material
PHOENIX CONTACT 3240709
Product number of the Manufacturer
3240709
Short Description
Cable binder base
Long Description
Cable binder base, black
Manufacturer Type Description
WT-BASE LS HF 6 BK
Preview
International product number
4046356703963
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
27 mm
height
6.500 mm
color
Black
length
27 mm
Weight of the individual packaging
0 g
Foil weight portion of the individual packaging
3 g
Cardboard weight portion of the individual packaging
0 g
Polystyrene weight portion of the individual packaging
0 g
min. operating temperature range
-40 °C
max. operating temperature range
60 °C
suitable for max. bundle diameter
27 mm
diameter mounting hole
4.800 mm
suitable for max. cable tie width
6 mm
GTIN
4046356703963
Manufacturer product designation
Cable binder base
Manufacturer product description
Cable binder base, for cable binders up to 6 mm wide, self-adhesive (rubber) and screwable, 4.8 mm fixing hole, 4-sided cable binder feed-through
Product type
WT-BASE LS HF 6 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
HR
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作