??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240708 - WT-BASE LS HF 6
Bill of material
PHOENIX CONTACT 3240708
Product number of the Manufacturer
3240708
Short Description
Cable binder base
Long Description
Cable binder base, transparent
Manufacturer Type Description
WT-BASE LS HF 6
Preview
International product number
4046356703956
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
27 mm
height
6.500 mm
color
Transparent
length
27 mm
Weight of the individual packaging
0 g
Foil weight portion of the individual packaging
3 g
Cardboard weight portion of the individual packaging
0 g
Polystyrene weight portion of the individual packaging
0 g
min. operating temperature range
-40 °C
max. operating temperature range
60 °C
suitable for max. bundle diameter
27 mm
diameter mounting hole
4.800 mm
suitable for max. cable tie width
6 mm
GTIN
4046356703956
Manufacturer product designation
Cable binder base
Manufacturer product description
Cable binder base, for cable binders up to 6 mm wide, self-adhesive (rubber) and screwable, 4.8 mm fixing hole, 4-sided cable binder feed-through
Product type
WT-BASE LS HF 6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
HR
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part