??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240707 - WT-BASE LS HF 4 BK
Bill of material
PHOENIX CONTACT 3240707
Product number of the Manufacturer
3240707
Short Description
Cable binder base
Long Description
Cable binder base, black
Manufacturer Type Description
WT-BASE LS HF 4 BK
Preview
International product number
4046356703949
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
19 mm
height
5 mm
color
Black
length
19 mm
Weight of the individual packaging
0 g
Foil weight portion of the individual packaging
3 g
Cardboard weight portion of the individual packaging
0 g
Polystyrene weight portion of the individual packaging
0 g
min. operating temperature range
-40 °C
max. operating temperature range
60 °C
suitable for max. bundle diameter
19 mm
diameter mounting hole
4 mm
suitable for max. cable tie width
4 mm
GTIN
4046356703949
Manufacturer product designation
Cable binder base
Manufacturer product description
Cable binder base, for cable binders up to 4 mm wide, self-adhesive (rubber) and screwable, 4 mm fixing hole, 4-sided cable binder feed-through
Product type
WT-BASE LS HF 4 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
HR
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat