??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240705 - WT-BASE HF 9 BK
Bill of material
PHOENIX CONTACT 3240705
Product number of the Manufacturer
3240705
Short Description
Cable binder base
Long Description
Cable binder base, black
Manufacturer Type Description
WT-BASE HF 9 BK
Preview
International product number
4046356703925
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
14.600 mm
height
11 mm
color
Black
length
22.500 mm
Weight of the individual packaging
0 g
Foil weight portion of the individual packaging
5 g
Cardboard weight portion of the individual packaging
0 g
Polystyrene weight portion of the individual packaging
0 g
min. operating temperature range
-40 °C
max. operating temperature range
85 °C
suitable for max. bundle diameter
22.500 mm
diameter mounting hole
5 mm
suitable for max. cable tie width
9 mm
GTIN
4046356703925
Manufacturer product designation
Cable binder base
Manufacturer product description
Cable binder base, for cable binders up to 9 mm wide, screwable, 5 mm fixing hole, 2-sided cable binder feed-through
Product type
WT-BASE HF 9 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
IT
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD