??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240703 - WT-BASE HF 5 BK
Bill of material
PHOENIX CONTACT 3240703
Product number of the Manufacturer
3240703
Short Description
Cable binder base
Long Description
Cable binder base, black
Manufacturer Type Description
WT-BASE HF 5 BK
Preview
International product number
4046356703901
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
9.500 mm
height
7 mm
color
Black
length
15 mm
Weight of the individual packaging
0 g
Foil weight portion of the individual packaging
3 g
Cardboard weight portion of the individual packaging
0 g
Polystyrene weight portion of the individual packaging
0 g
min. operating temperature range
-40 °C
max. operating temperature range
85 °C
suitable for max. bundle diameter
15 mm
diameter mounting hole
3.500 mm
suitable for max. cable tie width
5 mm
GTIN
4046356703901
Manufacturer product designation
Cable binder base
Manufacturer product description
Cable binder base, for cable binders up to 5 mm wide, screwable, 3.5 mm fixing hole, 2-sided cable binder feed-through
Product type
WT-BASE HF 5 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
TW
Deeplink
Deeplink
Previews
3D
2D
Download CAD models