??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240667 - AI 2,5-8 BU-B 1500
Bill of material
PHOENIX CONTACT 3240667
Product number of the Manufacturer
3240667
Short Description
Ferrule
Long Description
Ferrules, 2.5 mm², taped, sleeve length: 8 mm, with plastic collar, galvanically tin-plated, color: blue, color range according to DIN 46228-4, CSA-certified
Manufacturer Type Description
AI 2,5-8 BU-B 1500
Preview
International product number
4046356625463
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
2.500 mm^2
color
Blue
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
8 mm
Type of surface
Tin-plated
material insulation
PP
bandware
Yes
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4046356625463
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrules, 2.5 mm², taped, sleeve length: 8 mm, with plastic collar, galvanically tin-plated, color: blue, color range according to DIN 46228-4, CSA-certified
Product type
AI 2,5-8 BU-B 1500
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1500
Quantity Scale
1500
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част